Enclosures 101
Individuals in the engineering and manufacturing world know Interface well for the reliability and accuracy of our force measurement products. However, some may not know that we also provide a wide variety of instrumentation and accessories for force measurement systems. One of those accessories that enhance the usability, durability, and ease of accessibility for force measurement products are enclosures.
Enclosures come in a wide variety of form factors and can be used for single or multiple products. Their purpose is to help in protecting devices, as well as facilitate easier mounting capabilities. They can also be used to combine multiple instruments to create a full measurement system for data recording and ongoing analysis.
Interface enclosures protect your sensor and instrumentation investments. They are durable for mobile force measurement solutions and are an easy-to-care for addition to any system.
There are a range of Interface enclosures, including NEMA rated options. NEMA ratings are a convenient system established by the National Electrical Manufacturers Association to rate how well various types of electrical enclosures protect against environmental hazards such as dust and dirt, water ingress (whether hose-directed, precipitation or submersion) and corrosion.
As detailed in our recent Ruggedized Test & Measurement Solutions webinar, here is a quick reference to NEMA ratings.
Single and Dual Instrument Enclosure
NEMA 4 Enclosure provides a convenient way to mount single and dual instruments (1/8 DIN Package) to walls and other vertical structures. Choose between bottom or rear exit cable glands. Both 110V and DC power options available.
Single and Dual Channel Internal Mount Enclosure
The internally mounted plastic NEMA 4 enclosure for 1/8 DIN single and dual instrumentation provides a convenient way to mount to walls and other vertical structures. This enclosure provides a greater degree of protection than other enclosures because the instrument is mounted behind a clear polycarbonate cover. The cover is secured with four screws. Includes bottom exit cable glands.
Interface Enclosure Examples
Special Purpose Wireless Enclosure
NEMA 4 Enclosure for 1 or more instruments (1/8 Din Package) that accommodates WTS Wireless Instrument Model WTS-9812 and related wireless antennas. Compatible with the Wireless Telemetry System (WTS) which includes sensor transmitters, receivers, and displays. High accuracy, high quality measurement is interfaced with simple yet powerful configuration and monitoring software. The WTS gives sensor manufacturers and integrators the complete flexibility to build their own sensor modules around it. The system easily replaces wired systems, reducing installation and maintenance costs. Connect wireless to one or more WTS 1200 Standard Precision LowProfile® Wireless Load Cells.
This NEMA 4 Enclosure provides a convenient way to mount single instrument (1/8 DIN Package) to walls and other vertical structures. Choose between bottom or rear exit cable glands. Both 110V and DC power options available. The instrumentation panel of for this type of instrumentation are available for use with Interface Models 9825 General Purpose Indicator, 9890 Strain Gage Load Cell, Mv/V Indicator, 9894 Analog Input Process Indicator and others.
Dual Channel Benchtop Enclosure
Designed for benchtop and laboratory use, these enclosures provide an alternative to panel mounting of meters when an instrument panel is not available. Suitable for 1/8 DIN size dual instrumentation. Attractive, no-maintenance, black ABS polycarbonate material. They provide a finished instrument look to what would otherwise be isolated meters on a work bench or shelf. Cooling slits in top and bottom surfaces. Analog output connector option available.
Special Purpose Portable Systems
Custom Enclosure that can be built to accommodate customer requirement for any instrument or load cell type. Features and options available for custom system enclosures include:
Environmental Sealed Case with IP67 Rating
- Custom Cut Foam Inserts
- Instrumentation
- Force Sensors – Standard, Engineered-to-Order and Custom
- Cables and Connectors
- Internal Battery Pack
- Onboard Battery Charger
- Internal
- DC Power Charging Receptacle
- AC Power Charging Receptacle
- AC to DC Switch
- Internal Cooling Fan
Watch to learn more
Rack Mount
Also available is a mounting rack that accommodates the BX8-HD15 BlueDAQ Series and BX8-HD44 BlueDAQ Series. The mounting rack holds up to five BX8 lab enclosures. Simultaneous acquisition and evaluation of measured values up to 40 channels with key guard and synchronization cable (included in delivery).
Enclosures provide special sealing options to protect instrumentation from harsh or hazardous conditions. They are a perfect pairing with using sealed sensors including Interface’s Load Cells, S-Type Load Cells and Load Beams, Miniature Load Cells and Load Buttons, Coil Tubing Load Cells, Load Washers, Load Pins, Tension Links and Shackles.
To learn more about our enclosure options, please contact our application engineers.
Enclosures Brochure